text.skipToContent text.skipToNavigation
Series 63

Series 63

Double-acting, magnetic, cushioned
ø 32, 40, 50, 63, 80, 100, 125 mm
END LOCK pneumatic cylinders are fitted with automatic mechanical end stroke locks which guarantee safe and secure holding of the cylinder rod in both the fully retracted and fully extended positions.
The locks activate and release automatically, without the need for external signals or commands and cylinder END LOCK Series 63 comply with ISO 15552.

The automatic mechanical lock therefore makes the END LOCK cylinders Series 63 highly suitable for use in sectors and for applications where it is essential to lock the cylinder’s position, both to avoid sliding during long stops and in situations with an absence of air, for example in transportation, printing & paper and the woodworking industry.
In addition, their capability to withstand external forces, that are much higher than the force exerted by the piston, makes the END LOCK cylinder the ideal solution for applications such as lifters, positioners and presses where a greater degree of safety is required compared to the more traditional rod locks combined with blocking valves.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of construction profile (with screws)
Design ISO 15552
Operation double-acting
Type of mounting with front / rear flange, foot mounting, with front / rear / centre / swivel trunnion
Stroke min - max 10 ÷ 2500 mm
Working temperature Standard and low friction: 0°C ÷ 80°C (with dry air -20°C)
high temperatures (version W): 0°C ÷ 150°C (with dry air -20°C)
low temperatures (version Z): -40°C ÷ 60°C (with dry air -40°C)
low temperatures (version Y): -50°C ÷ 60°C (with dry air -50°C)
Storage temperature 0°C ÷ 80°C (with dry air -20°C)
Working pressure 2 ÷ 10 bar (standard, high and low temperatures)
Fluid filtered air in class 7.8.4, according to ISO 8573-1.
If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Use with sensors model CSH
Full screen
Your configuration