Tewes-Bis

Sector: Production of machinery and equipment for the dairy industry

The cheese production line is excellent in terms of quality, performance and reliability, thanks to the implementation of an electromechanical solution able to perfectly control the cutting speed, stroke and force while meeting stringent demands for hygiene and corrosion resistance when in contact with cleaning media.

“The key for us was Camozzi Automation's commitment to designing an actuator from scratch in accordance with our guidelines and provide a ready-made, dedicated solution that perfectly met our needs".

Krzysztof Kisiel 
Design Department Manager at Tewes-Bis.

Open Frame Controller regelt perfekten Schliff der Skier im Reichmann Automat
Imeas

Sector: machines for sanding and finishing wood

The application of the Open Frame Proportional Controller on Imeas EvoL sanding machines ensures the abrasive belt is held in a stable position, improving processing quality and reducing operating costs.

Open Frame Controller regelt perfekten Schliff der Skier im Reichmann Automat
Tewes-Bis

Sector: Production of machinery and equipment for the dairy industry

The cheese production line is excellent in terms of quality, performance and reliability, thanks to the implementation of an electromechanical solution able to perfectly control the cutting speed, stroke and force while meeting stringent demands for hygiene and corrosion resistance when in contact with cleaning media.

Bonetto Automation
Bonetto Automation

Sector: Assembly, Robotics and Packaging for the industrial and medical sectors

Bonetto's ambitious plans for growth in the medical field have given rise to the development of a platform of highly standardised machines configured to cater to the end customer's needs. An interesting example is a recently-automated system for the production of pre-filled test tubes, realised with the support of Camozzi.

Rolfo SpA
Rolfo SpA

Sector: Transportation

Small components play a critical role in the transportation of valuable loads

 

Schraubautomat mit Serie 5E Linearachse
Stein-Automationstechnik – Linear drives carve out a niche

Sector: Woodworking Machinery

Electro-mechanical technology from Camozzi Automation has increased speed and precision of Stein-Automationstechnik’s screwdriving system.
 

Tecno Meccanica
Tecno Meccanica

Food Industry

The new ham massage system of Tecno Meccanica integrates advanced Camozzi Automation components, resulting in significant product quality benefits.

Horsch Leeb
Horsch Leeb

Sector: Off-Highway

In collaboration with the agricultural machine manufacturer Horsch Leeb, Camozzi Automation has developed chemical resistant pneumatic fittings for the airbrake system of a crop sprayer.

SCM Group
SCM Group

Woodworking Machinery

A strong working relationship lasting in excess of 20 years, has brought mutual benefits for both SCM Group and Camozzi Automation.

C&C Flexo
C&C Flexo

Printing & Paper 

Thanks to an innovative solution for managing pressure inside pneumatic cylinders, C&C Flexo produces high-performance flexographic printing machines, capable of ensuring a constant quality level of the finished product.

Fromm Packaging Automation
Fromm Packaging Automation

Packaging 

Our continuous quest for best performance begins by enlisting skilled component and systems suppliers whose expertise can optimise production cycles.

Sagicofim
Sagicofim

Filtering Systems 

The Series LR servo valve of Camozzi ensures the perfect operation of a new automatic testing system made by Sagicofim to check safety canisters for filtering devices.